Product details

Rating Automotive Features Alert Function, Overcurrent protection Iq (max) (mA) 25 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.2 Propagation delay time (typ) (ns) 1000 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
Rating Automotive Features Alert Function, Overcurrent protection Iq (max) (mA) 25 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.2 Propagation delay time (typ) (ns) 1000 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 0: -40°C to 150°C
  • Functional Safety-Capable
    • Documentation available to aid in functional safety system design
  • Programmable gain
  • Fully differential output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Response time: 2.6µs
    • Propagation delay: 0.7µs
    • Overcurrent detection response: 500ns
  • Operating supply range: 3V to 5.5V
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 0: -40°C to 150°C
  • Functional Safety-Capable
    • Documentation available to aid in functional safety system design
  • Programmable gain
  • Fully differential output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Response time: 2.6µs
    • Propagation delay: 0.7µs
    • Overcurrent detection response: 500ns
  • Operating supply range: 3V to 5.5V

The TMCS2100-Q1 is a precision multi-sensor coreless current sensing device, designed specifically for the demanding requirements of high voltage, high-current multi-phase systems. This measurement design meets the performance requirements of significantly larger, heavier and more expensive magnetic core-based products while achieving a space-saving footprint, without the requirement to modify or notch the high current carrying bus bars.

AC or DC current flows through a busbar generating a magnetic field. The integrated on-chip Hall-effect sensors measure the magnetic field. Typically, differential coreless current sensing devices are highly susceptible to changes in magnetic field strength due to system manufacturing tolerances, displacement and vibration. The TMCS2100-Q1 utilizes a TI proprietary algorithm to significantly reduce the effect of displacement. Additionally, active frequency compensation is available for eddy current-induced amplitude errors.

The TMCS2100-Q1 characterization process minimizes phase-to-phase magnetic crosstalk error and enables measurement errors below 0.5% at full-scale current levels that can exceed 1000A.

The TMCS2100-Q1 is a precision multi-sensor coreless current sensing device, designed specifically for the demanding requirements of high voltage, high-current multi-phase systems. This measurement design meets the performance requirements of significantly larger, heavier and more expensive magnetic core-based products while achieving a space-saving footprint, without the requirement to modify or notch the high current carrying bus bars.

AC or DC current flows through a busbar generating a magnetic field. The integrated on-chip Hall-effect sensors measure the magnetic field. Typically, differential coreless current sensing devices are highly susceptible to changes in magnetic field strength due to system manufacturing tolerances, displacement and vibration. The TMCS2100-Q1 utilizes a TI proprietary algorithm to significantly reduce the effect of displacement. Additionally, active frequency compensation is available for eddy current-induced amplitude errors.

The TMCS2100-Q1 characterization process minimizes phase-to-phase magnetic crosstalk error and enables measurement errors below 0.5% at full-scale current levels that can exceed 1000A.

Download View video with transcript Video
Request more information

The full data sheet and additional documents are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TMCS2100-Q1 Coreless Multi-Sensor Hall-Effect Current Sensor datasheet PDF | HTML Sep 26, 2025
Technical article Smooth operators: How multiaxial Hall-effect current sensors deliver precise torque control (Rev. B) PDF | HTML Sep 18, 2026
Functional safety information TMCS2100-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. B) PDF | HTML Aug 20, 2026
Application note TMCS2100 Design Guidelines PDF | HTML Aug 18, 2026
Application note End of Line Calibration Using the TMCS2100-Q1 Current Sensor for Three-Phase Systems PDF | HTML Aug 12, 2026
Product overview TI Coreless Hall Sensors Redefine Current Sensing PDF | HTML Jul 24, 2026
Certificate TMCS2100EVM EU Declaration of Conformity (DoC) Jul 18, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS2100CHAREVM — TMCS2100 characterization evaluation module

The TMCS2100 Characterization EVM (CHAREVM) is a board used to facilitate the characterization process of the TMCS2100 devices in a system. This user’s guide describes how to setup the TMCS2100CHAREVM to use with the TMCS2100EVM. The CHAREVM is not designed as a standalone module, and is only (...)

Supported products & hardware
Evaluation board

TMCS2100EVM — TMCS2100 evaluation module

The TMCS2100 evaluation module (EVM) is a platform to evaluate the main features and performance of the TMCS2100. The TMCS2100EVM comes with a 3D printed clip and a nickel-plated bus bar. External headers allow all the pins of the device to be easily accessed. The TMCS2100EVM is used in (...)
Supported products & hardware
Simulation tool

TMCS2100-DC-SIM-TOOL — Simulate the TMCS2100 using DC fields

Simulate the TMCS2100 using DC fields
Supported products & hardware
Simulation tool

TMCS2100-SIM-TOOL — ANSYS simulation to aid in TMCS2100 system design

ANSYS simulation to aid in TMCS2100 system design
Supported products & hardware
Design tool

TMCS2100-Q1-DESIGN — TMCS2100-Q1 Full Data Sheet and EVM User's Guides

TMCS2100-Q1 Full Data Sheet and EVM User's Guides
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos