SBOS702E October 2014 – September 2021 TMP102-Q1
PRODUCTION DATA
Figure 7-7 shows the internal register structure of the TMP102-Q1 device. The 8-bit pointer register of the device is used to address a given data register. The pointer register uses the two least-significant bytes (LSBs) (see Table 7-13) to identify which of the data registers must respond to a read or write command. The power-up reset value of P1 and P0 is 00. By default, the TMP102-Q1 device reads the temperature on power up.
Table 7-6 lists the pointer address of the registers available in the TMP102-Q1 device. Table 7-7 lists the bits of the pointer register byte. During a write command, P2 through P7 must always be 0.
P1 | P0 | REGISTER |
---|---|---|
0 | 0 | Temperature register (read only) |
0 | 1 | Configuration register (read and write) |
1 | 0 | TLOW register (read and write) |
1 | 1 | THIGH register (read and write) |
P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 |
---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | Register bits |