SNIS236 January 2024 TMP119
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
V+ | Supply voltage, TA = -55 °C to 150 °C | 1.8 | 3.3 | 5.5 | V |
V+ | Supply voltage, TA = -55 °C to 70 °C | 1.7 | 5.5 | V | |
VI/O | SCL, SDA, ALERT and ADD0 | 0 | 5.5 | V | |
TA | Operating free-air temperature | –55 | 150 | °C |