SNIS212C December 2019 – September 2020 TMP64
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VSns | Voltage across pins 2 (+) and 1 (–) | 0 | 5.5 | V | |
| ISns | Current passing through the device | 0 | 100 | µA | |
| TA | Operating free-air temperature (X1SON/DEC Package) | –40 | 125 | °C | |
| Operating free-air temperature (SOT-5X3/DYA Package) | –40 | 150 | °C |