SNIS238B July 2025 – October 2026 TMP9R01-SEP , TMP9R01-SP
PRODUCTION DATA
The TMP9R01-SEP and TMP9R01-SP devices operate with a power-supply range of 1.7V to 3.6V. The device is optimized for operation at a 3.3V supply but can measure temperature accurately in the full supply range.
A power-supply bypass capacitor is recommended. Place this capacitor as close as possible to the supply and ground pins of the device. A typical value for this supply bypass capacitor is 0.1μF. Applications with noisy or high-impedance power supplies can require additional decoupling capacitors to reject power-supply noise.