SPRSP68D January 2023 – November 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSCL | SCL clock frequency | 10 | 100 | kHz | ||
| tBUF | Bus free time between STOP and START conditions | 4.7 | µs | |||
| tHD;STA | START condition hold time -- SDA fall to SCL fall delay | 4 | µs | |||
| tSU;STA | Repeated START setup time -- SCL rise to SDA fall delay | 4.7 | µs | |||
| tSU;STO | STOP condition setup time -- SCL rise to SDA rise delay | 4 | µs | |||
| tHD;DAT | Data hold time after SCL fall | 300 | ns | |||
| tSU;DAT | Data setup time before SCL rise | 250 | ns | |||
| tTimeout | Clock low time-out | 25 | 35 | ms | ||
| tLOW | Low period of the SCL clock | 4.7 | µs | |||
| tHIGH | High period of the SCL clock | 4 | 50 | µs | ||
| tLOW;SEXT | Cumulative clock low extend time (slave device) | From START to STOP | 25 | ms | ||
| tLOW;MEXT | Cumulative clock low extend time (master device) | Within each byte | 10 | ms | ||
| tr | Rise time of SDA and SCL | 1000 | ns | |||
| tf | Fall time of SDA and SCL | 300 | ns | |||