SPRSP68D January 2023 – November 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Figure 9-2, Figure 9-3, Figure 9-4, Figure 9-5, Figure 9-6, Figure 9-7, Figure 9-8, and Figure 9-9 show the package symbolization. Table 9-1 lists the silicon revision codes.
| SILICON REVISION CODE | SILICON REVISION | REVID(1) Address: 0x5D00C |
COMMENTS |
|---|---|---|---|
| Blank | 0 | 0x0000 0001 | This silicon revision is available as TMX. |
| A | A | 0x0000 0002 | This silicon revision is available as both TMX and TMS. |
| B | B | 0x0000 0003 | This silicon revision is available as TMS. |