This section details the GPIOs and boot option values used for boot mode set in the BOOT_DEF memory location located at Z1-OTP-BOOTDEF-LOW/ Z2-OTP-BOOTDEF-LOW and Z1-OTP-BOOTDEF-HIGH/ Z2-OTP-BOOTDEF-HIGH. Refer to Configuring Boot Mode Table Options on how to configure BOOT_DEF. When selecting a boot mode option, make sure to verify that the necessary pins are available in the pin mux options for the specific device package being used.
Table 7-12 SCI Boot Options| OPTION | BOOTDEF VALUE | SCITXDA GPIO | SCIRXDA GPIO |
|---|
| 0 (default) | 0x01 | GPIO29 | GPIO28 |
| 1 | 0x21 | GPIO16 | GPIO17 |
| 2 | 0x41 | GPIO8 | GPIO9 |
| 3 | 0x61 | GPIO2 | GPIO3 |
| 4 | 0x81 | GPIO16 | GPIO3 |
Table 7-13 MCAN Boot Options| OPTION | BOOTDEF VALUE | CANTXA GPIO | CANRXA GPIO |
|---|
| 0 (default) | 0x08 | GPIO4 | GPIO5 |
| 1 | 0x28 | GPIO1 | GPIO0 |
| 2 | 0x48 | GPIO13 | GPIO12 |
Table 7-14 DCAN Boot Options| OPTION | BOOTDEF VALUE | CANTXA GPIO | CANRXA GPIO |
|---|
| 0 (default) | 0x02 | GPIO4 | GPIO5 |
| 1 | 0x22 | GPIO32 | GPIO33 |
| 2 | 0x42 | GPIO2 | GPIO3 |
| 3 | 0x62 | GPIO13 | GPIO12 |
Table 7-15 I2C Boot Options| OPTION | BOOTDEF VALUE | SDAA GPIO | SCLA GPIO |
|---|
| 0 | 0x07 | GPIO32 | GPIO33 |
| 1 | 0x27 | GPIO0 | GPIO1 |
| 2 | 0x47 | GPIO10 | GPIO8 |
Table 7-16 RAM Boot Options| OPTION | BOOTDEF VALUE | RAM ENTRY POINT (ADDRESS) |
|---|
| 0 | 0x05 | 0x0000 0000 |
Table 7-17 Flash Boot Options| OPTION | BOOTDEF VALUE | FLASH ENTRY POINT (ADDRESS) | FLASH SECTOR |
|---|
| 0 (default) | 0x03 | 0x0008 0000 | Bank0 Sector 0 |
| 1 | 0x23 | 0x0008 8000 | Bank 0 Sector 8 |
| 2 | 0x43 | 0x0008 FFF0 | Bank 0 Sector 15 |
| 3 | 0x63 | 0x0009 0000 | Bank 1, Sector 0 |
| 4 | 0x83 | 0x0009 7FF0 | Bank 1, Sector 7 |
| 5 | 0xA3 | 0x0009 FFF0 | Bank 1, Sector 15 |
| 6 | 0xC3 | 0x000A 0000 | Bank 2, Sector 0 |
| 7 | 0xE3 | 0x000A FFF0 | Bank 2, Sector 15 |
Table 7-18 LFU Flash Boot Options| OPTION | BOOTDEF VALUE | FLASH ENTRY POINT (ADDRESS) | BANK |
|---|
| 0 (default) | 0x0B | 0x0008 0000 | Bank0 |
| 0x0009 0000 | Bank1 |
| 0x000A 0000 | Bank2 |
| 1 | 0x2B | 0x0008 8000 | Bank0 |
| 0x0009 8000 | Bank1 |
| 0x000A 8000 | Bank2 |
| 2 | 0x4B | 0x0008 FFF0 | Bank0 |
| 0x0009 FFF0 | Bank1 |
| 0x000A FFF0 | Bank2 |
| 3 | 0x6B | 0x0008 8000 | Bank0 |
| 0x0009 0000 | Bank1 |
| 0x000A 0000 | Bank2 |
| 4 | 0x8B | 0x0008 EFF0 | Bank0 |
| 0x0009 7FF0 | Bank1 |
| 0x000A 7FF0 | Bank2 |
Table 7-19 Wait Boot Options| OPTION | BOOTDEF VALUE | WATCHDOG |
|---|
| 0 | 0x04 | Enabled |
| 1 | 0x24 | Disabled |
Table 7-20 SPI Boot Options| OPTION | BOOTDEF VALUE | SPISIMOA | SPISOMIA | SPICLKA | SPISTEA |
|---|
| 0 | 0x06 | GPIO2 | GPIO1 | GPIO3 | GPIO5 |
| 1 | 0x26 | GPIO16 | GPIO1 | GPIO3 | GPIO0 |
| 2 | 0x46 | GPIO8 | GPIO10 | GPIO9 | GPIO11 |
| 3 | 0x66 | GPIO8 | GPIO17 | GPIO9 | GPIO11 |
Table 7-21 Parallel Boot Options| OPTION | BOOTDEF VALUE | D0-D7 GPIO | 28x(DSP) CONTROL GPIO | HOST CONTROL GPIO |
|---|
| 0 (default) | 0x00 | D0 - GPIO28 | GPIO16 | GPIO29 |
| D1 - GPIO1 |
| D2 - GPIO2 |
| D3 - GPIO3 |
| D4 - GPIO4 |
| D5 - GPIO5 |
| D6 - GPIO6 |
| D7 - GPIO7 |
| 1 | 0x20 | D0 - GPIO0 | GPIO16 | GPIO11 |
| D1 - GPIO1 |
| D2 - GPIO2 |
| D3 - GPIO3 |
| D4 - GPIO4 |
| D5 - GPIO5 |
| D6 - GPIO6 |
| D7 - GPIO7 |