SPRSP61C October 2021 – December 2023 TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fINTOSC | Frequency, INTOSC1 and INTOSC2(1) | -40℃ to 125℃ | 9.82 (-1.8%) | 10 | 10.1 (1.0%) | MHz |
| -30℃ to 90℃ | 9.86 (-1.4%) | 10 | 10.1 (1.0%) | |||
| -10℃ to 85℃ | 9.9 (-1.0%) | 10 | 10.1 (1.0%) | |||
| fINTOSC-STABILITY | Frequency stability at room temperature | 30°C, Nominal VDD | ±0.1 | % | ||
| tINT0SC-ST | Start-up and settling time | 20 | µs | |||