SPRS698J November 2010 – September 2021 TMS320F28062 , TMS320F28062F , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069F , TMS320F28069M
PRODUCTION DATA
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 8-10.
| NAME | ADDRESS RANGE | SIZE (×16) | DESCRIPTION | EALLOW PROTECTED | ||
|---|---|---|---|---|---|---|
| DEVICECNF | 0x0880– 0x0881 | 2 | Device Configuration Register | Yes | ||
| PARTID | 0x3D 7E80 | 1 | Part ID Register | TMS320F28069PZP/PZ | 0x009E | No |
| TMS320F28069UPZP/PZ | 0x009F | |||||
| TMS320F28069MPZP/PZ | 0x009E | |||||
| TMS320F28069FPZP/PZ | 0x009E | |||||
| TMS320F28069PFP/PN | 0x009C | |||||
| TMS320F28069UPFP/PN | 0x009D | |||||
| TMS320F28069MPFP/PN | 0x009C | |||||
| TMS320F28069FPFP/PN | 0x009C | |||||
| TMS320F28068UPZP/PZ | 0x008F | |||||
| TMS320F28068MPZP/PZ | 0x008E | |||||
| TMS320F28068FPZP/PZ | 0x008E | |||||
| TMS320F28068UPFP/PN | 0x008D | |||||
| TMS320F28068MPFP/PN | 0x008C | |||||
| TMS320F28068FPFP/PN | 0x008C | |||||
| TMS320F28067PZP/PZ | 0x008A | |||||
| TMS320F28067UPZP/PZ | 0x008B | |||||
| TMS320F28067PFP/PN | 0x0088 | |||||
| TMS320F28067UPFP/PN | 0x0089 | |||||
| TMS320F28066PZP/PZ | 0x0086 | |||||
| TMS320F28066UPZP/PZ | 0x0087 | |||||
| TMS320F28066PFP/PN | 0x0084 | |||||
| TMS320F28066UPFP/PN | 0x0085 | |||||
| TMS320F28065PZP/PZ | 0x007E | |||||
| TMS320F28065UPZP/PZ | 0x007F | |||||
| TMS320F28065PFP/PN | 0x007C | |||||
| TMS320F28065UPFP/PN | 0x007D | |||||
| TMS320F28064PZP/PZ | 0x006E | |||||
| TMS320F28064UPZP/PZ | 0x006F | |||||
| TMS320F28064PFP/PN | 0x006C | |||||
| TMS320F28064UPFP/PN | 0x006D | |||||
| TMS320F28063PZP/PZ | 0x006A | |||||
| TMS320F28063UPZP/PZ | 0x006B | |||||
| TMS320F28063PFP/PN | 0x0068 | |||||
| TMS320F28063UPFP/PN | 0x0069 | |||||
| TMS320F28062PZP/PZ | 0x0066 | |||||
| TMS320F28062UPZP/PZ | 0x0067 | |||||
| TMS320F28062FPZP/PZ | 0x0066 | |||||
| TMS320F28062PFP/PN | 0x0064 | |||||
| TMS320F28062UPFP/PN | 0x0065 | |||||
| TMS320F28062FPFP/PN | 0x0064 | |||||
| CLASSID | 0x0882 | 1 | Class ID Register | TMS320F28069 | 0x009F | No |
| TMS320F28069U | 0x009F | |||||
| TMS320F28069M | 0x009F | |||||
| TMS320F28069F | 0x009F | |||||
| TMS320F28068U | 0x008F | |||||
| TMS320F28068M | 0x008F | |||||
| TMS320F28068F | 0x008F | |||||
| TMS320F28067 | 0x008F | |||||
| TMS320F28067U | 0x008F | |||||
| TMS320F28066 | 0x008F | |||||
| TMS320F28066U | 0x008F | |||||
| TMS320F28065 | 0x007F | |||||
| TMS320F28065U | 0x007F | |||||
| TMS320F28064 | 0x006F | |||||
| TMS320F28064U | 0x006F | |||||
| TMS320F28063 | 0x006F | |||||
| TMS320F28063U | 0x006F | |||||
| TMS320F28062 | 0x006F | |||||
| TMS320F28062U | 0x006F | |||||
| TMS320F28062F | 0x006F | |||||
| REVID | 0x0883 | 1 | Revision ID Register | 0x0000 - Silicon Rev. 0 - TMX | No | |
| 0x0001 - Silicon Rev. A - TMS | ||||||
| 0x0002 - Silicon Rev. B - TMS | ||||||
| Instaspin feature | 0x3D7FBE | 1 | 0xFFFF = Normal part | No | ||
| 0xFF7F = Fast only (F part) | ||||||
| 0xFF3F = Fast + Sping (M part) | ||||||