SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN(1) | TYP(1) | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| General | ||||||
| Resolution | 12 | bits | ||||
| RPD | Pulldown Resistor | 50 | kΩ | |||
| Load Regulation | –1 | 1 | mV/V | |||
| Glitch Energy | 1.5 | V-ns | ||||
| Voltage Output Settling Time Full-Scale | Settling to 2 LSBs after 0.3V-to-3V transition | 2 | µs | |||
| Voltage Output Settling Time 1/4th Full-Scale | Settling to 2 LSBs after 0.3V-to-0.75V transition | 1.6 | µs | |||
| Voltage Output Slew Rate | Slew rate from 0.3V-to-3V transition | 2.8 | 4.5 | V/µs | ||
| Load Transient Settling Time(6) | 5-kΩ Load | 328 | ns | |||
| Reference Input Resistance(2) | VDAC or VREFHI | 170 | kΩ | |||
| TPU | Power-up Time | External Reference mode | 500 | µs | ||
| DC Characteristics | ||||||
| Offset | Offset Error | Midpoint | –10 | 10 | mV | |
| Gain | Gain Error(3) | –2.5 | 2.5 | % of FSR | ||
| DNL | Differential Non Linearity(4) | Endpoint corrected | > –1 | ±0.4 | 1 | LSB |
| INL | Integral Non Linearity | Endpoint corrected | –5 | ±2 | 5 | LSB |
| AC Characteristics | ||||||
| Output Noise | Integrated noise from 100 Hz to 100 kHz | 500 | µVrms | |||
| Noise density at 10 kHz | 711 | nVrms/√Hz | ||||
| SNR | Signal to Noise Ratio | 1020 Hz, 1 MSPS | 67 | dB | ||
| THD | Total Harmonic Distortion | 1020 Hz, 1 MSPS | –63 | dB | ||
| SFDR | Spurious Free Dynamic Range | 1020 Hz, 1 MSPS (including harmonics and spurs) | 66 | dBc | ||
| 1020 Hz, 1 MSPS (including only spurs) | 104 | |||||
| PSRR | Power Supply Rejection Ratio(5) | DC | 70 | dB | ||
| 100 kHz | 30 | |||||