2 Revision History
Changes from October 19, 2016 to October 31, 2018
- Updated the paragraph that begins "The base station IC has an on-chip PLL..." in Section 1.3, DescriptionGo
- Replaced TMS3705A1DRG4 with TMS3705EDRQ1 in note (F) on Figure 6-1, Operational State Diagram for the Control LogicGo
- Changed the note "Setting not allowed for TMS3705DDRQ1" on Table 6-1, Mode Control Register (7-Bit Register)Go