SCDS412B June 2019 – January 2024 TMUX1133 , TMUX1134
PRODUCTION DATA
at TA = 25°C, VDD = 5V (unless otherwise noted)

| TA = 25°C |

| VDD = ±2.5V |

| TA = 25°C |

| VDD = 5V |

| VDD = 5V |

| TA = 25°C |

| TA = -40°C to 125°C |

| TA = -40°C to +125°C |

| VDD = 5V |

| VDD = 3.3V |

| TA = 25°C |

| VDD = 3.3V |

| VSEL = VDD |

| TA = -40°C to 125°C |

| TA = -40°C to +125°C |