SCDS414F december 2019 – july 2023 TMUX1308-Q1 , TMUX1309-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply voltage | 1.62 | 5.5 | V | |
| VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | 0 | VDD | V | |
| VSEL or VEN | Logic control input pin voltage (EN, A0, A1, A2) | 0 | 5.5 | V | |
| IS or ID (CONT) | Continuous current through switch (Sx, D pins) –40°C to +85°C | –50 | 50 | mA | |
| IS or ID (CONT) | Continuous current through switch (Sx, D pins) –40°C to +125°C | –25 | 25 | mA | |
| IOK | Current per input into source or drain pins when singal voltage exceeds recommended operating voltage (1) | –50 | 50 | mA | |
| IINJ | Injected current into single off switch input | –50 | 50 | mA | |
| IINJ_ALL | Total injected current into all off switch inputs combined | –100 | 100 | mA | |
| TA | Ambient temperature | –40 | 125 | °C | |