SCDS414F december 2019 – july 2023 TMUX1308-Q1 , TMUX1309-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VDD | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|
| –40°C to 125°C | |||||||
| MIN | TYP | MAX | |||||
| LOGIC INPUTS (EN, A0, A1, A2) | |||||||
| VIH | Input logic high | 1.8 V | 0.95 | 5.5 | V | ||
| 2.5 V | 1.1 | 5.5 | |||||
| 3.3 V | 1.15 | 5.5 | |||||
| 5 V | 1.25 | 5.5 | |||||
| VIL | Input logic low | 1.8 V | 0 | 0.6 | V | ||
| 2.5 V | 0 | 0.7 | |||||
| 3.3 V | 0 | 0.8 | |||||
| 5 V | 0 | 0.95 | |||||
| IIH | Logic high input leakage current | VLOGIC = 1.8 V or VDD | All | 1 | µA | ||
| IIL | Logic low input leakage current | VLOGIC = 0 V | All | –1 | µA | ||
| CIN | Logic input capacitance | VLOGIC = 0 V, 1.8 V, VDD f = 1 MHz |
All | 1 | 2 | pF | |
| DYNAMIC CHARACTERISTICS | |||||||
| QINJ | Charge Injection | VS = VDD / 2 RS = 0 Ω, CL = 100 pF |
1.8 V | –0.5 | pC | ||
| 2.5 V | –0.5 | ||||||
| 3.3 V | –1 | ||||||
| 5 V | –6.5 | ||||||
| OISO | Off Isolation | VBIAS = VDD / 2 VS = 200 mVpp RL = 50 Ω, CL = 5 pF f = 100 kHz |
1.8 V | –110 | dB | ||
| 2.5 V | –110 | ||||||
| 3.3 V | –110 | ||||||
| 5 V | –110 | ||||||
| OISO | Off Isolation | VBIAS = VDD / 2 VS = 200 mVpp RL = 50 Ω, CL = 5 pF f = 1 MHz |
1.8 V | –90 | dB | ||
| 2.5 V | –90 | ||||||
| 3.3 V | –90 | ||||||
| 5 V | –90 | ||||||
| XTALK | Crosstalk | VBIAS = VDD / 2 VS = 200 mVpp RL = 50 Ω, CL = 5 pF f = 100 kHz |
1.8 V | –110 | dB | ||
| 2.5 V | –110 | ||||||
| 3.3 V | –110 | ||||||
| 5 V | –110 | ||||||
| XTALK | Crosstalk | VBIAS = VDD / 2 VS = 200 mVpp RL = 50 Ω, CL = 5 pF f = 1 MHz |
1.8 V | –90 | dB | ||
| 2.5 V | –90 | ||||||
| 3.3 V | –90 | ||||||
| 5 V | –90 | ||||||
| BW | Bandwidth | VBIAS = VDD / 2 VS = 200 mVpp RL = 50 Ω, CL = 5 pF |
1.8 V | 350 | MHz | ||
| 2.5 V | 450 | ||||||
| 3.3 V | 500 | ||||||
| 5 V | 500 | ||||||