SCDS428A March 2020 – March 2021 TMUX4157N
PRODUCTION DATA
The TMUX4157N has 1.8 V logic compatible control for the logic control input (SEL). The logic input threshold scales with supply but still provides 1.8 V logic control when operating at 5.5 V supply voltage. 1.8 V logic level inputs allow the TMUX4157N to interface with processors that have lower logic I/O rails and eliminates the need for an external translator, which saves both space and BOM cost. Refer to Simplifying Design with 1.8 V logic Muxes and Switches for more information on 1.8 V logic implementations.