SCDS398A December 2018 – July 2022 TMUX6121 , TMUX6122 , TMUX6123
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| SEL1 | 1 | I | Logic control input 1. |
| S1 | 2 | I/O | Source pin 1. Can be an input or output. |
| D1 | 3 | I/O | Drain pin 1. Can be an input or output. |
| D2 | 4 | I/O | Drain pin 2. Can be an input or output. |
| S2 | 5 | I/O | Source pin 2. Can be an input or output. |
| VSS | 6 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
| NC | 7 | No Connect | No internal connection. |
| GND | 8 | P | Ground (0 V) reference. |
| VDD | 9 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
| SEL2 | 10 | I | Logic control input 2. |