SCDS398A December 2018 – July 2022 TMUX6121 , TMUX6122 , TMUX6123
PRODUCTION DATA
at TA = 25°C, VDD = 15 V, and VSS = –15 V (unless otherwise noted)

| Dual Supply Operation (TA = 25°C) |

| VDD = 15 V, VSS = –15 V |

| VDD = 15 V, VSS = –15 V |

| TA = 25°C |


| VDD = 15 V, VSS = –15 V, TA = 25°C |

| VDD = 15 V, VSS = –15 V, TA = 25°C |

| VDD = 15 V, VSS = –15 V, TA = 25°C |

| Dual Supply Operation (TA = 25°C) | ||

| VDD = 12 V, VSS = 0 V |

| VDD = 12 V, VSS = 0 V |

| TA = 25°C |

| TA = 25°C |

| TA = 25°C |

| VDD = 15 V, VSS = –15 V, VPP= 0.62 V, TA = 25°C |

| VDD = 12 V, VSS = 0 V, TA = 25°C |