SCDS419D November 2020 – January 2022 TMUX6208 , TMUX6209
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Positive supply (VDD) | +15 V |
Negative supply (VSS) | -15 V |
Input / output signal range | -12 V to 12 V (limit of ADC) |
Control logic thresholds | 1.8 V compatible |
Temperature range | -40°C to +125°C |