SCDS416C October 2020 – August 2021 TMUX7211 , TMUX7212 , TMUX7213
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD – VSS (1) | Power supply voltage differential | 4.5 | 44 | V | ||
VDD | Positive power supply voltage | 4.5 | 44 | V | ||
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | VSS | VDD | V | ||
VSEL or VEN | Address or enable pin voltage | 0 | 44 | V | ||
IS or ID (CONT) | Source or drain continuous current (Sx, D) | IDC (2) | mA | |||
TA | Ambient temperature | –40 | 125 | °C |