SCDS455 May 2022 TMUX7219M
PRODUCTION DATA
For the design example, use the parameters listed in Table 9-1.
| PARAMETERS | VALUES |
|---|---|
| Supply (VDD) | 15 V |
| Supply (VSS) | -15 V |
| MUX I/O signal range | -15 V to 15 V (Rail-to-Rail) |
| Control logic thresholds | 1.8 V compatiable (up to 44V) |
| EN | EN pulled high to enable the switch |