Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 2.1 CON (typ) (pF) 150 ON-state leakage current (max) (µA) 0.029 Supply current (typ) (µA) 25 Bandwidth (MHz) 40 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (A) 0.33 Rating Catalog Drain supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -22
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 2.1 CON (typ) (pF) 150 ON-state leakage current (max) (µA) 0.029 Supply current (typ) (µA) 25 Bandwidth (MHz) 40 Operating temperature range (°C) -55 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (A) 0.33 Rating Catalog Drain supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -22
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Dual supply range: ±4.5 V to ±22 V
  • Single supply range: 4.5 V to 44 V
  • –55°C to +125°C operating temperature
  • Low on-resistance: 2.1 Ω
  • Low charge injection: -10 pC
  • High current support: 330 mA (maximum)
  • Latch-up immune
  • 1.8 V logic compatible
  • Integrated pull-up and pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional signal path
  • Break-before-make switching
  • Dual supply range: ±4.5 V to ±22 V
  • Single supply range: 4.5 V to 44 V
  • –55°C to +125°C operating temperature
  • Low on-resistance: 2.1 Ω
  • Low charge injection: -10 pC
  • High current support: 330 mA (maximum)
  • Latch-up immune
  • 1.8 V logic compatible
  • Integrated pull-up and pull-down resistor on logic pins
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional signal path
  • Break-before-make switching

The TMUX7219M is a complementary metal-oxide semiconductor (CMOS) switch with latch-up immunity in a single channel, 2:1 (SPDT) configuration. The device works with a single supply (4.5 V to 44 V), dual supplies (±4.5 V to ±22 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The TMUX7219M supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.

The TMUX7219M can be enabled or disabled by controlling the EN pin. When disabled, both signal path switches are off. When enabled, the SEL pin can be used to turn on signal path 1 (S1 to D) or signal path 2 (S2 to D). All logic control inputs support logic levels from 1.8 V to VDD, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments. Additionally, the TMUX7219M is rated for extended temperature use down to –55°C, making it ideal for harsh industrial and aerospace applications.

The TMUX7219M is a complementary metal-oxide semiconductor (CMOS) switch with latch-up immunity in a single channel, 2:1 (SPDT) configuration. The device works with a single supply (4.5 V to 44 V), dual supplies (±4.5 V to ±22 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The TMUX7219M supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.

The TMUX7219M can be enabled or disabled by controlling the EN pin. When disabled, both signal path switches are off. When enabled, the SEL pin can be used to turn on signal path 1 (S1 to D) or signal path 2 (S2 to D). All logic control inputs support logic levels from 1.8 V to VDD, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments. Additionally, the TMUX7219M is rated for extended temperature use down to –55°C, making it ideal for harsh industrial and aerospace applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMUX7219M 44-V, Latch-Up Immune, Extended Temperature, 2:1 (SPDT) Precision Switch with 1.8-V Logic datasheet PDF | HTML May 9, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMUX72XXDGKEVM — TMUX72xx DGK package evaluation module

The TMUX72XXDGKEVM supports evaluation of the TMUX72xx devices in the 8-pin VSSOP (DGK) package including TMUX7219DGK. This evaluation module can be used for quick prototyping and testing of the TMUX72xx devices specifically for DC parameters.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TMUX7219 IBIS model (Rev. B) (Rev. B)

SCDM249B.ZIP (263 KB) - IBIS model
Supported products & hardware
Simulation model

TMUX7219 PSpice Model

SCDM261.ZIP (113 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos