SCDS444B February 2023 – May 2024 TMUX7221 , TMUX7222
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| CONTINUOUS CURRENT PER CHANNEL (IDC) (2) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
|---|---|---|---|---|---|
| PACKAGE | TEST CONDITIONS | ||||
| DGS (VSSOP) | +44 V Single Supply(1) | 380 | 260 | 130 | mA |
| ±15 V Dual Supply | 380 | 260 | 130 | mA | |
| +12 V Single Supply | 280 | 190 | 100 | mA | |
| ±5 V Dual Supply | 240 | 160 | 90 | mA | |