SCDS467 august 2023 TMUX7612-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The TMUX7612-Q1 provides extremely low on-leakage and off-leakage currents. This device is capable of switching signals from high source-impedance inputs into a high input-impedance op amp with minimal offset error because of the ultra-low leakage currents. Figure 7-2 shows typical leakage currents of the TMUX7612-Q1 devices versus source or drain voltage at VDD = 32.5 V, VSS = -12.5 V and 50°C. The typical performance seen here is less than 0.2 nA at 50°C, which enables the TMUX7612-Q1 to be used in a wide array of precision applications.
VDD = 37.5 V, VSS = -12.5 V |