SCDS473 July 2025 TMUX9612
ADVANCE INFORMATION
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | WQFN | ||
| D1 | 16 | I/O | Drain pin 1. Can be an input or output. |
| D2 | 13 | I/O | Drain pin 2. Can be an input or output. |
| D3 | 8 | I/O | Drain pin 3. Can be an input or output. |
| D4 | 5 | I/O | Drain pin 4. Can be an input or output. |
| GND | 3 | P | Ground (0 V) reference |
| S1 | 15 | I/O | Source pin 1. Can be an input or output. |
| S2 | 14 | I/O | Source pin 2. Can be an input or output. |
| S3 | 7 | I/O | Source pin 3. Can be an input or output. |
| S4 | 6 | I/O | Source pin 4. Can be an input or output. |
| SEL1 | 2 | I | Logic control input 1. |
| SEL2 | 12 | I | Logic control input 2. |
| SEL3 | 11 | I | Logic control input 3. |
| SEL4 | 4 | I | Logic control input 4. |
| VOUT | 10 | P | Internally generated voltage output rail. For reliable operation, connect a decoupling capacitor ranging from 0.01µF to 0.1µF between VOUT and GND on pin 10 or on the thermal pad. Having the decoupling capacitor as close to the thermal pad as possible yeilds the best performance. |
| VDD | 9 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 1µF to 10µF between VDD and GND. |
| VSS | 1 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 1µF to 10µF between VSS and GND. |
| Thermal Pad (VOUT) | P | The thermal pad is internally connected to VOUT (same node as pin 10). VOUT is an internally generated voltage output rail. For reliable operation, connect a decoupling capacitor ranging from 0.01µF to 0.1µF between VOUT and GND on pin 10 or on the thermal pad. Having the decoupling capacitor as close to the thermal pad as possible yeilds the best performance. | |