SCDS436A September 2023 – December 2024 TMUX9616 , TMUX9616N
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD–VSS | Supply voltage | 240 | V | |
| VDD | –0.5 | 120 | V | |
| VSS | –120 | 0.5 | V | |
| VLL | SPI/Logic supply voltage | –0.5 | 6 | V |
| VL | Logic control pin voltage (DIN, DOUT, CLK, LE, CLR) |
–0.5 | VLL | V |
| IL | Logic control pin current (DIN, DOUT, CLK, LE, CLR) | –30 | 30 | mA |
| VS or VD | Source or drain voltage (Sx, D) | VSS | VDD | V |
| IPK | Analog Signal Peak Current/Channel |
3 | A | |
| TA | Ambient temperature | –40 | 125 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
| TJ | Junction temperature | –40 | 150 | °C |