SLASEP7 May 2020 TMUXHS4212
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply Voltage | 1.8 V mode | 1.71 | 1.8 | 1.98 | V |
3.3 V mode | 3.0 | 3.3 | 3.6 | V | ||
VCC-RAMP | Supply voltage ramp time | 0.1 | 100 | ms | ||
VIH | Input high voltage | SEL, OEn pins | 0.75VCC | V | ||
VIL | Input low voltage | SEL, OEn pins | 0.25VCC | V | ||
VDIFF | High-speed signal pins differential voltage | 0 | 1.8 | Vpp | ||
VCM | High speed signal pins common mode voltage | VCC 1.8 V mode | 0 | 1.2 | V | |
VCC 3.3 V mode | 0 | 1.8 | V | |||
TA | Operating free-air/ambient temperature | TMUXHS4212 | 0 | 70 | °C | |
TMUXHS4212I | -40 | 105 | °C |