A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TMUXHS5212 ACTIVE Two-channel 32Gbps 2:1/1:2 differential multiplexer/demultiplexer Newer generation for PCIe 5.0 speeds

Product details

Protocols PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, USB 3.1, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C Configuration 2:1 SPDT Number of channels 2 USB speed (Mbps) 16000 Bandwidth (MHz) 13000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Supply current (typ) (µA) 600 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 105 COFF (typ) (pF) 0.6 CON (typ) (pF) 0.4 Off isolation (typ) (dB) -75 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 8000 Ron channel match (max) (Ω) 0.5 Turnoff time (disable) (max) (ns) 500 Turnon time (enable) (max) (ns) 500 Rating Catalog
Protocols PCIe1, PCIe2, PCIe3, PCIe4, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, USB 3.1, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C Configuration 2:1 SPDT Number of channels 2 USB speed (Mbps) 16000 Bandwidth (MHz) 13000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Supply current (typ) (µA) 600 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 105 COFF (typ) (pF) 0.6 CON (typ) (pF) 0.4 Off isolation (typ) (dB) -75 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 8000 Ron channel match (max) (Ω) 0.5 Turnoff time (disable) (max) (ns) 500 Turnon time (enable) (max) (ns) 500 Rating Catalog
VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm)
  • Provides bidirectional 2:1 mux or 1:2 demux
  • Supports USB 3.2 up to 10 Gbps (Gen 2.0) and PCI Express up to 16 Gbps (Gen 4.0)
  • Also supports SATA, SAS, Mipi DSI/CSI, FPD-Link III, LVDS, SFI and Ethernet interfaces
  • −3-dB differential BW of 13 GHz
  • Dynamic characteristics:
    • Insertion loss = −1.3 / −1.8 dB at 5 / 8 Ghz
    • Return loss = −13/ −12 dB at 5 / 8 Ghz
    • Off isolation = −22 / −20 dB at 5 / 8 Ghz
  • Adaptive common mode voltage tracking
  • Supports common mode voltage up to 0 to 1.8 V
  • Single supply voltage VCC of 3.3 or 1.8 V
  • Ultra low active (180 µA) and standby power consumption (< 2 µA)
  • Industrial temperature option with −40° to 105°C
  • Available in 2.5 mm × 4.5 mm QFN package
  • Provides bidirectional 2:1 mux or 1:2 demux
  • Supports USB 3.2 up to 10 Gbps (Gen 2.0) and PCI Express up to 16 Gbps (Gen 4.0)
  • Also supports SATA, SAS, Mipi DSI/CSI, FPD-Link III, LVDS, SFI and Ethernet interfaces
  • −3-dB differential BW of 13 GHz
  • Dynamic characteristics:
    • Insertion loss = −1.3 / −1.8 dB at 5 / 8 Ghz
    • Return loss = −13/ −12 dB at 5 / 8 Ghz
    • Off isolation = −22 / −20 dB at 5 / 8 Ghz
  • Adaptive common mode voltage tracking
  • Supports common mode voltage up to 0 to 1.8 V
  • Single supply voltage VCC of 3.3 or 1.8 V
  • Ultra low active (180 µA) and standby power consumption (< 2 µA)
  • Industrial temperature option with −40° to 105°C
  • Available in 2.5 mm × 4.5 mm QFN package

The TMUXHS4212 is a high-speed bidirectional passive switch in mux or demux configurations. It is suited for many applications including USB Type-C™ and PCI Express. The TMUXHS4212 is a generic analog differential passive mux or demux that works for many high-speed differential interfaces with data rates up to 16 Gbps. The device can be used for higher data rates where the electrical channel has signal integrity margins. The TMUXHS4212 supports differential signaling with common mode voltage range (CMV) of up to 0 to 1.8 V and with differential amplitude up to 1800 mVpp. Adaptive CMV tracking ensures the channel through the device remains unchanged for the entire common mode voltage range.

The dynamic characteristics of the TMUXHS4212 allows high-speed switching, minimum attenuation to the signal eye diagram, and with very little added jitter. The device’s silicon design is optimized for excellent frequency response at higher frequency spectrum of the signals. Its silicon signal traces and switch network are matched for best intra-pair skew performance.

The TMUXHS4212 has an extended industrial temperature range that suits many rugged applications including industrial and high reliability use cases.

The TMUXHS4212 is a high-speed bidirectional passive switch in mux or demux configurations. It is suited for many applications including USB Type-C™ and PCI Express. The TMUXHS4212 is a generic analog differential passive mux or demux that works for many high-speed differential interfaces with data rates up to 16 Gbps. The device can be used for higher data rates where the electrical channel has signal integrity margins. The TMUXHS4212 supports differential signaling with common mode voltage range (CMV) of up to 0 to 1.8 V and with differential amplitude up to 1800 mVpp. Adaptive CMV tracking ensures the channel through the device remains unchanged for the entire common mode voltage range.

The dynamic characteristics of the TMUXHS4212 allows high-speed switching, minimum attenuation to the signal eye diagram, and with very little added jitter. The device’s silicon design is optimized for excellent frequency response at higher frequency spectrum of the signals. Its silicon signal traces and switch network are matched for best intra-pair skew performance.

The TMUXHS4212 has an extended industrial temperature range that suits many rugged applications including industrial and high reliability use cases.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TMUXHS4212 Two-Channel Differential 2:1 MUX or 1:2 Demux datasheet (Rev. A) PDF | HTML Mar 5, 2022
Application note Passive Mux Selection Based On Bandwidth (Rev. B) PDF | HTML Aug 25, 2026
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs (Rev. A) PDF | HTML Jan 8, 2026
Application note Schematic Checklist of TMUXHS4212EVM and TMUXHS4412EVM PDF | HTML Mar 16, 2021
White paper Test Report for Cascade Analog Multiplexers PDF | HTML Nov 24, 2020
Certificate TMUXHS4212EVM EU Declaration of Conformity (DoC) Jul 29, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXHS4212EVM — 2-channel differential 2:1/1:2 20Gbps mux/demux switch evaluation module

The TMUXHS4212 evaluation module (EVM) can be used to evaluate the high-speed bidirectional passive switching performance for USB Type-C™ mux or demux applications supporting USB 3.1 Gen 1 , Gen 2  data rates.  It is also compatible with MIPI DSI/CSI, LVDS, and PCI Express Gen 2 , (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TMUXHS4212 s-parameter model

SLAM350.ZIP (249 KB) - S-parameter model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RKS) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos