SLOS862B July 2015 – October 2016 TPA3116D2-Q1 , TPA3118D2-Q1
PRODUCTION DATA.
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AM[2:0] | 13–15 | I | AM avoidance frequency selection |
| AVCC | 17 | P | Analog supply |
| BSNL | 20 | BST | Bootstrap for negative left channel output, connect to 220-nF X5R, or better ceramic cap to OUTPL |
| BSNR | 26 | BST | Bootstrap for negative right channel output, connect to 220-nF X5R, or better ceramic cap to OUTNR |
| BSPL | 24 | BST | Bootstrap for positive left channel output, connect to 220-nF X5R, or better ceramic cap to OUTNL |
| BSPR | 30 | BST | Bootstrap for positive right channel output, connect to 220-nF X5R or better ceramic cap to OUTPR |
| FAULT | 3 | DO | General fault reporting including overtemperature, dc detect, open drain. FAULT = High, normal operation FAULT = Low, fault condition |
| GAIN/SLV | 8 | I | Selects gain and selects between master and slave modes depending on pin voltage divider. |
| GND | 9, 22, 25, 28 | G | Ground |
| GVDD | 7 | PO | Internally generated gate voltage supply. Not to be used as a supply or connected to any component other than a 1-µF X7R ceramic decoupling capacitor and the PLIMIT and GAIN/SLV resistor dividers. |
| LINN | 11 | I | Negative audio input for left channel. Biased at 3 V. Connect to GND for PBTL mode. |
| LINP | 10 | I | Positive audio input for left channel. Biased at 3 V. Connect to GND for PBTL mode. |
| MODSEL | 1 | I | Mode selection logic input (LOW = BD mode, HIGH = 1 SPW mode). TTL logic levels with compliance to AVCC. |
| MUTE | 12 | I | Mute signal for fast disable or enable of outputs (HIGH = outputs Hi-Z, LOW = outputs enabled). TTL logic levels with compliance to AVCC. |
| OUTNL | 21 | PO | Negative left-channel output |
| OUTNR | 27 | PO | Negative right-channel output |
| OUTPL | 23 | PO | Positive left-channel output |
| OUTPR | 29 | PO | Positive right-channel output |
| PLIMIT | 6 | I | Power limit level adjust. Connect a resistor divider from GVDD to GND to set power limit. Connect directly to GVDD for no power limit. |
| PVCC | 18, 19, 31, 32 | P | Power supply |
| RINN | 5 | I | Negative audio input for right channel. Biased at 3 V. |
| RINP | 4 | I | Positive audio input for right channel. Biased at 3 V. |
| SD | 2 | I | Shutdown logic input for audio amp (LOW = outputs Hi-Z, HIGH = outputs enabled). TTL logic levels with compliance to AVCC. |
| SYNC | 16 | DIO | Clock input/output for synchronizing multiple class-D devices. Direction determined by GAIN/SLV pin. |
| Thermal pad | — | G | Connect to GND for best system performance. If not connected to GND, leave floating. |