SLOS882B January 2015 – December 2017 TPA3140D2
PRODUCTION DATA.

| AVCC=PVCC = 12 V, Load = 6 Ω + 47 µH, 1 W, 2.5 W, 5 W |

| AVCC=PVCC = 12 V, Load = 6 Ω + 47 µH, 20 Hz, 1 kHz, 6.7 kHz |

| AVCC=PVCC = 4.5 V to 14.4 V, Load = 6 Ω + 47 µH, AGL + PLIM disable (LIMRATE = GND, LIMTHRES = GVDD) |

| AVCC=PVCC = 12 V, Load = 6 Ω + 47 µH (device pins) |

| AVCC=PVCC= 6 V, 13 V, 14.4 V, Load = 8 Ω + 66 µH, AGL + PLIM disable (LIMRATE = GND, LIMTHRES = GVDD) |

| AVCC=PVCC = 12 V, Load = 4 Ω + 33 µH |

| AVCC=PVCC = 13 V, Load = 4 Ω + 33 µH, 20 Hz, 1 kHz, 6.7 kHz |

| AVCC=PVCC = 6 V, 13 V, 14.4 V, Load = 4 Ω + 33 µH, AGL + PLIM disable (LIMRATE = GND, LIMTHRES = GVDD) |

| AVCC=PVCC = 13 V, Load = 8 Ω + 66 µH, 1 W, 2.5 W, 5 W |

| AVCC=PVCC = 13 V, Load = 8 Ω + 66 µH, 20 Hz, 1 kHz, 6.7 kHz |

| AVCC=PVCC = 4.5 V to 14.4 V, Load = 8 Ω + 66 µH, AGL + PLIM disable (LIMRATE = GND, LIMTHRES = GVDD) |

| AVCC=PVCC = 6 V, 12 V, 14.4 V, Load = 6 Ω + 47 µH, AGL + PLIM disable (LIMRATE = GND, LIMTHRES = GVDD) |

| AVCC=PVCC = 12 V, 1 W, Load = 6 Ω + 47 µH |

| AVCC=PVCC = 13 V, Load = 4 Ω + 33 µH, 1 W, 2.5 W, 10 W |

| AVCC=PVCC = 4.5 V to 14.4 V, Load = 4 Ω + 33 µH, AGL + PLIM disable (LIMRATE = GND, LIMTHRES = GVDD) |