SLLS800B June 2010 – May 2021 TPD4F202 , TPD6F202
PRODUCTION DATA
For this design example, three TPD6F202 devices are used in an 18-bit display panel application. This application provides a complete ESD and EMI protection solution for the display connector. For the display panel application, the following parameters are in shown Table 8-1.
| DESIGN PARAMETER | VALUE |
|---|---|
| Signal range on all pins except GND | 0 V to 5 V |
| Data Rate | 200 Mbps |
| ESD Protection Level | IEC 61000-4-2 Level 4 |