SLVS816B July 2008 ā January 2025 TPD8S009
PRODUCTION DATA
The TPD8S009 offers an optional VCC supply pin which can be connected to system supply plane. There is a blocking diode at the VCC pin which makes it so the TPD8S009 can handle live signal at the D+, Dā pins when the VCC pin is connected to 0V. This is the Ioff feature, which is crucial for HDMI, as a live signal can be put on the IO pins when the system is powered off.