SLIS095B March 2000 – March 2025 TPIC6B596
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| Name | NO. | ||
| DRAIN0 | 4 | O | Open-drain output |
| DRAIN1 | 5 | ||
| DRAIN2 | 6 | ||
| DRAIN3 | 7 | ||
| DRAIN4 | 14 | ||
| DRAIN5 | 15 | ||
| DRAIN6 | 16 | ||
| DRAIN7 | 17 | ||
| G | 9 | I | Output enable, active-low |
| GND | 10, 11, 19 | - | Power ground |
| NC | 1, 20 | - | No internal connection |
| RCK | 12 | I | Register clock |
| SERIN | 3 | I | Serial data input |
| SEROUT | 18 | O | Serial data output |
| SRCK | 15 | I | Shift register clock |
| SRCLR | 3 | I | Shift register clear, active-low |
| VCC | 2 | I | Power supply |