Home Power management LED drivers Automotive LED drivers

TPIC6B596

ACTIVE

8-bit shift register for enhanced cascading

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLC6C598-Q1 ACTIVE Automotive power logic 8-bit Shift Register LED driver Same output channel with smaller footprint and support lower supply voltage

Product details

Number of channels 8 Topology Open drain Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (max) (V) 50 Features Enable/Shutdown, Thermal shutdown
Number of channels 8 Topology Open drain Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (max) (V) 50 Features Enable/Shutdown, Thermal shutdown
SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm) PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm)
  • Low rDS(on): 5Ω
  • Avalanche energy: 30mJ
  • Eight power DMOS-transistor outputs of 150-mA continuous current
  • 500mA typical current-limiting capability
  • Output clamp voltage: 50V
  • Enhanced cascading for multiple stages
  • All registers cleared with single input
  • Low power consumption
  • Low rDS(on): 5Ω
  • Avalanche energy: 30mJ
  • Eight power DMOS-transistor outputs of 150-mA continuous current
  • 500mA typical current-limiting capability
  • Output clamp voltage: 50V
  • Enhanced cascading for multiple stages
  • All registers cleared with single input
  • Low power consumption

The TPIC6B596 is a monolithic, high-voltage, medium-current power 8-bit shift register designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium- current or high-voltage loads.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK), respectively. The storage register transfers data to the output buffer when shift- register clear (SRCLR) is high. Write data and read data are valid only when RCK is low. When SRCLR is low, all registers in the device are cleared. When output enable (G) is held high, all data in the output buffers is held low and all drain outputs are off. When G is held low, data from the storage register is transparent to the output buffers. When data in the output buffers is low, the DMOS- transistor outputs are off. When data is high, the DMOS-transistor outputs have sink-current capability. The serial output (SER OUT) is clocked out of the device on the falling edge of SRCK to provide additional hold time for cascaded applications. This will provide improved performance for applications where clock signals may be skewed, devices are not located near one another, or the system must tolerate electromagnetic interference.

Outputs are low-side, open-drain DMOS transistors with output ratings of 50V and 150mA continuous sink- current capability. Each output provides a 500mA typical current limit at TC = 25°C. The current limit decreases as the junction temperature increases for additional device protection.

The TPIC6B596 is characterized for operation over the operating case temperature range of −40°C to 125°C.

The TPIC6B596 is a monolithic, high-voltage, medium-current power 8-bit shift register designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium- current or high-voltage loads.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift-register clock (SRCK) and the register clock (RCK), respectively. The storage register transfers data to the output buffer when shift- register clear (SRCLR) is high. Write data and read data are valid only when RCK is low. When SRCLR is low, all registers in the device are cleared. When output enable (G) is held high, all data in the output buffers is held low and all drain outputs are off. When G is held low, data from the storage register is transparent to the output buffers. When data in the output buffers is low, the DMOS- transistor outputs are off. When data is high, the DMOS-transistor outputs have sink-current capability. The serial output (SER OUT) is clocked out of the device on the falling edge of SRCK to provide additional hold time for cascaded applications. This will provide improved performance for applications where clock signals may be skewed, devices are not located near one another, or the system must tolerate electromagnetic interference.

Outputs are low-side, open-drain DMOS transistors with output ratings of 50V and 150mA continuous sink- current capability. Each output provides a 500mA typical current limit at TC = 25°C. The current limit decreases as the junction temperature increases for additional device protection.

The TPIC6B596 is characterized for operation over the operating case temperature range of −40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPIC6B596 Power Logic 8-Bit Shift Register datasheet (Rev. B) PDF | HTML Mar 11, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 20 Ultra Librarian
PDIP (N) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos