SNAS629C JULY 2013 – December 2014 TPL5100
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | APPLICATION INFORMATION | |
|---|---|---|---|---|
| NAME | NO. | |||
| D0 | 1 | I | Logic Input to set period delay (tDP) | Connect to GND (low logic value) or to VDD (high logic value) |
| D1 | 2 | I | Logic Input to set period delay (tDP) | Connect to GND (low logic value) or to VDD (high logic value) |
| D2 | 3 | I | Logic Input to set period delay (tDP) | Connect to GND (low logic value) or to VDD (high logic value) |
| VDD | 4 | P | Supply voltage | |
| GND | 5 | G | Ground | |
| DONE | 6 | I | Logic input for Watchdog functionality | |
| TCAL | 7 | O | Short duration pulse output for estimation of TPL5100 timer delay. | |
| MOS_DRV | 8 | O | Drives external MOSFET to power cycle the remaining system. | |
| DNC | 9 | – | Do Not Connect | Leave this pin floating |
| PGOOD | 10 | I | Digital power good input | |