SLVSJ99B July 2025 – October 2026 TPLD2001-Q1
PRODUCTION DATA
The TPLD2001-Q1 features a state machine macro-cell that can be operated synchronously or asynchronously with 24 state transition inputs, 1 clock input, 1 state machine reset input, and 8 outputs. This macro-cell can be configured to create a 2- to 8-state state machine, where the states, state transition conditions, state transition inputs, and state outputs are user-defined. Each state has a maximum of 3 transition conditions that can trigger a transition into that particular state, limited by the state transition inputs that are hardwired in the connection mux.