SLVS514P April 2004 – August 2024 TPS2041B , TPS2042B , TPS2043B , TPS2044B , TPS2051B , TPS2052B , TPS2053B , TPS2054B
PRODUCTION DATA
Table 9-2 shows the design parameters for this application.
| DESIGN PARAMETER | VALUE |
|---|---|
| Input voltage | 5 V |
| Output1 voltage | 5 V |
| Output2 voltage | 5 V |
| Output1 current | 0.5 A |
| Output2 current | 0.5 A |