SLVS514N june 2010 – july 2023 TPS2041B , TPS2042B , TPS2043B , TPS2044B , TPS2051B , TPS2052B , TPS2053B , TPS2054B
PRODUCTION DATA
PACKAGE | THERMAL RESISTANCE, θJA | TA ≤ 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING |
---|---|---|---|---|---|
DGN-8 | 1712.3 mW | 17.123 mW/°C | 941.78 mW | 684.93 mW | |
D-8 | 585.82 mW | 5.8582 mW/°C | 322.20 mW | 234.32 mW | |
D-16 | 898.47 mW | 8.9847 mW/°C | 494.15 mW | 359.38 mW | |
DBV-5 | 285 mW | 2.85 mW/°C | 155 mW | 114 mW | |
DRB-8 (Low-K)(1) | 270 °CW | 370 mW | 3.71 mW/°C | 203 mW | 148 mW |
DRB-8 (High-K)(2) | 60 °CW | 1600 mW | 16.67 mW/°C | 916 mW | 866 mW |