SLVS714B February 2007 – June 2024 TPS2062-1 , TPS2065-1 , TPS2066-1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| POWER SWITCH | ||||||||
| rDS(on) | Static drain-source on-state resistance, 5-V operation and 3.3-V operation | VI(IN) = 5 V or 3.3 V, IO = 1 A, –40°C ≤ TJ ≤ 125°C | 70 | 135 | mΩ | |||
| Static drain-source on-state resistance, 2.7-V operation (2) | VI(IN) = 2.7 V, IO = 1 A, -40°C ≤ TJ ≤ 125°C | 75 | 150 | mΩ | ||||
| tr(2) | Rise time, output | VI(IN) = 5.5 V | CL = 1 μF, RL = 5 Ω, | TJ = 25°C | 0.6 | 1.5 | ms | |
| VI(IN) = 2.7 V | 0.4 | 1 | ||||||
| tf(2) | Fall time, output | VI(IN) = 5.5 V | 0.05 | 0.5 | ||||
| VI(IN) = 2.7 V | 0.05 | 0.5 | ||||||
| ENABLE INPUT EN OR EN | ||||||||
| VIH | High-level input voltage | 2.7 V ≤ VI(IN) ≤5.5 V | 2 | V | ||||
| VIL | Low-level input voltage | 2.7 V ≤ VI(IN) ≤ 5.5 V | 0.8 | |||||
| II | Input current | VI( ENx) = 0 V or 5.5 V, VI(ENx) = 0 V or 5.5 V | -0.5 | 0.5 | μA | |||
| ton(2) | Turnon time | CL = 100 μF, RL = 5 Ω | 3 | ms | ||||
| toff(2) | Turnoff time | CL = 100 μF, RL = 5 Ω | 10 | |||||
| CURRENT LIMIT | ||||||||
| IOS | Short-circuit output current | VI(IN) = 5 V,
OUT connected to GND, device enabled into short-circuit |
TJ = 25°C | 1.1 | 1.5 | 1.9 | A | |
| -40°C ≤ TJ ≤ 125°C | 1.1 | 1.5 | 2.1 | |||||
| IOC(2)(4) | Overcurrent trip threshold | VI(IN) = 5 V, current ramp (≤ 100 A/s) on OUT | TPS2062-1, TPS2065-1 | 2.4 | 3 | A | ||
| SUPPLY CURRENT (TPS2065-1) | ||||||||
| Supply current, low-level output | No load on OUT, VI(
ENx) = 5.5 V, or VI(ENx) = 0 V |
TJ = 25°C | 0.5 | 1 | μA | |||
| -40°C ≤ TJ ≤ 125°C | 0.5 | 10 | ||||||
| Supply current, high-level output | No load on OUT, VI(
ENx) = 0 V, or VI(ENx) = 5.5 V |
TJ = 25°C | 43 | 60 | μA | |||
| -40°C ≤ TJ ≤ 125°C | 43 | 70 | ||||||
| Reverse leakage current | VI(OUTx) = 5.5 V, IN = ground(2) | TJ = 25°C | 0 | μA | ||||
| SUPPLY CURRENT (TPS2062-1) | ||||||||
| Supply current, low-level output | No load on OUT, VI(
ENx) = 5.5 V, or VI(ENx) = 0 V |
TJ = 25°C | 0.5 | 1 | μA | |||
| -40°C ≤ TJ ≤ 125°C | 0.5 | 20 | ||||||
| Supply current, high-level output | No load on OUT, VI(
ENx) = 0 V, or VI(ENx) = 5.5 V |
TJ = 25°C | 50 | 70 | μA | |||
| -40°C ≤ TJ ≤ 125°C | 50 | 90 | ||||||
| Reverse leakage current | VI(OUTx) = 5.5 V, IN = ground(2) | TJ = 25°C | 0.2 | μA | ||||
| SUPPLY CURRENT (TPS2066-1) | ||||||||
| Supply current, low-level output | No load on OUT, VI(
ENx) = 5.5 V, or VI(ENx) = 0 V |
TJ = 25°C | 0.5 | 1 | μA | |||
| -40°C ≤ TJ ≤ 125°C | 0.5 | 20 | ||||||
| Supply current, high-level output | No load on OUT, VI(
ENx) = 0 V, or VI(ENx) = 5.5 V |
TJ = 25°C | 95 | 120 | μA | |||
| -40°C ≤ TJ ≤ 125°C | 95 | 120 | ||||||
| Reverse leakage current | VI(OUTx) = 5.5 V, IN = ground(2) | TJ = 25°C | 0.2 | μA | ||||
| UNDERVOLTAGE LOCKOUT (TPS2062-1 and TPS2065-1) | ||||||||
| Low-level input voltage, IN | 2 | 2.5 | V | |||||
| Hysteresis, IN | TJ = 25°C | 75 | mV | |||||
| UNDERVOLTAGE LOCKOUT (TPS2066-1) | ||||||||
| Low-level input voltage, IN | 2 | 2.6 | V | |||||
| Hysteresis, IN | TJ = 25°C | 75 | mV | |||||
| OVERCURRENT OC1 and OC2 | ||||||||
| Output low voltage, VOL(OCx) | IO( OCx) = 5 mA | 0.4 | V | |||||
| Off-state current(2) | VO( OCx) = 5 V or 3.3 V | 1 | μA | |||||
| OC deglitch(2) | OCx assertion or deassertion | 4 | 8 | 15 | ms | |||
| Discharge resistance | VCC = 5 V, disabled, IO = 1 mA | 100 | Ω | |||||
| THERMAL SHUTDOWN(3) | ||||||||
| Thermal shutdown threshold(2) | 135 | °C | ||||||
| Recovery from thermal shutdown(2) | 125 | °C | ||||||
| Hysteresis(2) | 10 | °C | ||||||