SLVSBI7C July 2012 – April 2015 TPS22908
PRODUCTION DATA.
| MIN | MAX | UNIT(2) | |||
|---|---|---|---|---|---|
| VIN | Supply voltage | –0.3 | 4 | V | |
| VOUT | Output voltage | –0.3 | (VIN + 0.3) | V | |
| VON | Input voltage | –0.3 | 4 | V | |
| IMAX | Maximum Continuous Switch Current for VIN ≥ 1.2 V | 1 | A | ||
| Maximum Continuous Switch Current at VIN = 1 V | 0.6 | ||||
| TJ | Maximum junction temperature(3) | 125 | °C | ||
| TLEAD | Maximum lead temperature (10-s soldering time) | 300 | °C | ||
| TSTG | Storage temperature | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | Input voltage | 1 | 3.6 | V |
| VON | ON voltage | 0 | 3.6 | V |
| VOUT | Output voltage | 0 | VIN | V |
| VIH | High-level input voltage, ON | 0.85 | 3.6 | V |
| VIL | Low-level input voltage, ON | 0 | 0.4 | V |
| TA | Operating free-air temperature range | -40 | 85 | °C |
| CIN | Input capacitor | 1(1) | µF |
| THERMAL METRIC(1) | TPS22908 | UNIT | |
|---|---|---|---|
| YZT (DSBGA) | |||
| 4 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 188 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 2 | |
| RθJB | Junction-to-board thermal resistance | 33 | |
| ψJT | Junction-to-top characterization parameter | 9.1 | |
| ψJB | Junction-to-board characterization parameter | 33 | |
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| POWER SUPPLIES AND CURRENTS | ||||||||
| IIN | Quiescent current | IOUT = 0 mA, VIN = VON | Full | 0.19 | 1 | µA | ||
| IIN(OFF) | OFF-state supply current | VON = 0 V, VOUT = Open | Full | 0.12 | 1 | µA | ||
| IIN(LEAK) | OFF-state supply current | VON = 0 V, VOUT = 0 V | Full | 0.12 | 1 | µA | ||
| ION | ON pin input leakage current | VON = 1.1 V to 3.6 V | Full | 0.01 | 0.1 | µA | ||
| RESISTANCE AND SWITCH CHARACTERISTICS | ||||||||
| RON | ON-state resistance | IOUT = –200 mA | VIN = 3.6 V | 25°C | 28.2 | 32.1 | mΩ | |
| Full | 34.9 | |||||||
| VIN = 2.5 V | 25°C | 33.1 | 37.5 | mΩ | ||||
| Full | 40.6 | |||||||
| VIN = 1.8 V | 25°C | 41.5 | 50.3 | mΩ | ||||
| Full | 54.0 | |||||||
| VIN = 1.2 V | 25°C | 69.7 | 87.3 | mΩ | ||||
| Full | 91.2 | |||||||
| VIN = 1.0 V | 25°C | 112 | 155 | mΩ | ||||
| Full | 156 | |||||||
| RPD | Output pulldown resistance | VIN = 3.3 V, VON = 0 V, IOUT = 30 mA | 25°C | 80 | 100 | Ω | ||
| PARAMETER | TEST CONDITION | TPS22908 | UNIT | |||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| VIN = 3.6 V, TA = 25°C (unless otherwise noted) | ||||||
| tON | Turn-ON time | RL = 10 Ω, CL = 0.1 µF | 110 | µs | ||
| tOFF | Turn-OFF time | RL = 10 Ω, CL = 0.1 µF | 5 | |||
| tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF | 105 | |||
| tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF | 2 | |||
| VIN = 1.0 V, TA = 25°C (unless otherwise noted) | ||||||
| tON | Turn-ON time | RL = 10 Ω, CL = 0.1 µF | 493 | µs | ||
| tOFF | Turn-OFF time | RL = 10 Ω, CL = 0.1 µF | 7 | |||
| tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF | 442 | |||
| tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF | 2 | |||
Figure 1. VIN vs. Quiescent Current (IIN)
Figure 3. VIN vs. IIN(OFF)
Figure 5. VIN vs. RON
Figure 7. IOUT vs. RPD
Figure 9. VON Threshold vs. VOUT
Figure 2. VIN vs. IIN(LEAK)
Figure 4. Temperature vs. RON
Figure 6. RON vs. Load Current
Figure 8. VIN vs. RPD
Figure 10. VON Threshold vs. VOUT
Figure 11. Rise Time vs. Temperature (VIN = 3.6 V)
Figure 13. Fall Time vs. Temperature (VIN = 3.6 V)
Figure 15. Turnon Time vs. Temperature (VIN = 3.6 V)
Figure 17. Turnoff Time vs. Temperature (VIN = 3.6 V)
Figure 19. Rise Time vs. VIN (CL = 0.1 µF)
Figure 21. Turn on Response Time (VIN = 3.6 V, CIN = 10 µF, CL = 1 µF, RL = 10 Ω)
Figure 23. Turn on Response Time (VIN = 3.6 V, CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω)
Figure 25. Turn off Response Time (VIN = 3.6 V, CIN = 10 µF, CL = 1 µF, RL = 10 Ω)
Figure 27. Turn off Response Time (VIN = 3.6 V, CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω)
Figure 12. Rise Time vs. Temperature (VIN = 1 V)
Figure 14. Fall Time vs. Temperature (VIN = 1 V)
Figure 16. Turnon Time vs. Temperature (VIN = 1 V)
Figure 18. Turnoff Time vs. Temperature (VIN = 1 V)
Figure 20. Rise Time vs. VIN (CL = 1 µF)
Figure 22. Turn on Response Time (VIN = 1 V, CIN = 10 µF, CL = 1 µF, RL = 10 Ω)
Figure 24. Turn on Response Time (VIN = 1 V, CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω)
Figure 26. Turn off Response Time (VIN = 1 V, CIN = 10 µF, CL = 1 µF, RL = 10 Ω)
Figure 28. Turn off Response Time (VIN = 1 V, CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω)