Home Power management Load switches

TPS22908

ACTIVE

Product details

Product type General-purpose Vin (max) (V) 3.6 Vin (min) (V) 1 Overcurrent response None Imax (A) 1 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 1 Shutdown current (ISD) (typ) (µA) 1 Soft start Fixed Rise Time Ron (typ) (mΩ) 28 Operating temperature range (°C) -40 to 85
Product type General-purpose Vin (max) (V) 3.6 Vin (min) (V) 1 Overcurrent response None Imax (A) 1 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 1 Shutdown current (ISD) (typ) (µA) 1 Soft start Fixed Rise Time Ron (typ) (mΩ) 28 Operating temperature range (°C) -40 to 85
DSBGA (YZT) 4 1.5625 mm² (— mm × — mm)
  • Integrated P-Channel Load Switch
  • Input Voltage: 1 V to 3.6 V
  • 1 A Maximum Continuous Switch Current
  • On-Resistance (Typical Values)
    • RON = 28 mΩ at VIN = 3.6 V
    • RON = 33 mΩ at VIN = 2.5 V
    • RON = 42 mΩ at VIN = 1.8 V
    • RON = 70 mΩ at VIN = 1.2 V
  • Maximum Quiescent Current = 1 µA
  • Maximum Shutdown Current = 1 µA
  • Low Control Input Thresholds Enable Use of 1.2-
    V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tR = 105 µs at VIN = 3.6V
  • Four Terminal Wafer-Chip-Scale Package
    (WCSP)
    • Nominal Dimensions - See Addendum for
      Details
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.6-mm
      Height
  • Quick Output Discharge (QOD)
  • Integrated P-Channel Load Switch
  • Input Voltage: 1 V to 3.6 V
  • 1 A Maximum Continuous Switch Current
  • On-Resistance (Typical Values)
    • RON = 28 mΩ at VIN = 3.6 V
    • RON = 33 mΩ at VIN = 2.5 V
    • RON = 42 mΩ at VIN = 1.8 V
    • RON = 70 mΩ at VIN = 1.2 V
  • Maximum Quiescent Current = 1 µA
  • Maximum Shutdown Current = 1 µA
  • Low Control Input Thresholds Enable Use of 1.2-
    V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tR = 105 µs at VIN = 3.6V
  • Four Terminal Wafer-Chip-Scale Package
    (WCSP)
    • Nominal Dimensions - See Addendum for
      Details
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.6-mm
      Height
  • Quick Output Discharge (QOD)

The TPS22908 is a small, low RON load switch with controlled turn on. The device contains a P-channel MOSFET that operates over an input voltage range of 1 V to 3.6 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

The TPS22908 is available in a space-saving 4-terminal WCSP with 0.5 mm pitch (YZT). The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22908 is a small, low RON load switch with controlled turn on. The device contains a P-channel MOSFET that operates over an input voltage range of 1 V to 3.6 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

The TPS22908 is available in a space-saving 4-terminal WCSP with 0.5 mm pitch (YZT). The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22991 ACTIVE 5V, 3A, 25mΩ load switch with optional output discharge Higher max current with wider voltage range
TPS22915 ACTIVE 5.5-V, 2-A, 39-mΩ load switch with output discharge This product is A small (0.8mm x 0.8mm), low Ron (37mohm), 2A load switch.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS22908 3.6-V, 1-A, 28-mΩ On-Resistance Load Switch with Controlled Rise Time datasheet (Rev. C) PDF | HTML Apr 30, 2015
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22908EVM-025 — TPS22908EVM-025 Evaluation Module

The TPS22907/08EVM-025 evaluation module (EVM) helps designers evaluate the performance of the TPS22908 load switch. The EVM allows users to apply an input voltage (1.1 V to 3.6 V) to the TPS22908 under different loading conditions (0 A to 1 A). Output, input and switching waveforms can be (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22908 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM665A.ZIP (32 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZT) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos