SLVSH99 December 2023 TPS22996
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | ON1 | I | Active-high switch 1 control input. Connect series resistor to set slew rate. Do not leave floating. |
2 | VIN1 | I | Switch 1 input. Recommended voltage range for these pins for optimal RON performance is 0.6 V to VBIAS. Place an optional decoupling capacitor between these pins and GND to reduce VIN1 dip during turnon of the channel. |
3 | VIN2 | I | Switch 2 input. Recommended voltage range for these pins for optimal RON performance is 0.6 V to VBIAS. Place an optional decoupling capacitor between these pins and GND to reduce VIN1 dip during turnon of the channel. |
4 | ON2 | I | Active-high switch 2 control input. Connect series resistor to set Slew Rate. Do not leave floating. |
5 | GND | I | Device ground. |
6 | VOUT2 | I | Switch 2 output. |
7 | VOUT1 | I | Switch 1 output. |
8 | VBIAS | I | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 V to 5.5 V. |