SLVSH99 December 2023 TPS22996
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = VON = VBIAS = 5V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 0.1 µF, ION = 100 µA | 1000 | µs | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 0.1 µF, ION = 100 µA | 2.3 | µs | ||
tR | Rise time | RL = 10 Ω, CL = 0.1 µF, ION = 100 µA | 688 | µs | ||
tF | Fall time | RL = 10 Ω, CL = 0.1 µF, ION = 100 µA | 2.12 | µs | ||
tD | Delay time | RL = 10 Ω, CL = 0.1 µF, ION = 100 µA | 317 | µs | ||
VIN = 0.6V, VON = VBIAS = 5V | ||||||
tON | Turn ON time | RL = 10 Ω, CL = 0.1 µF, ION = 100 µA | 588 | µs | ||
tOFF | Turn OFF time | RL = 10 Ω, CL = 0.1 µF, ION = 100 µA | 2.3 | µs | ||
tR | Rise time | RL = 10 Ω, CL = 0.1 µF, ION = 100 µA | 215 | µs | ||
tF | Fall time | RL = 10 Ω, CL = 0.1 µF, ION = 100 µA | 2.12 | µs | ||
tD | Delay time | RL = 10 Ω, CL = 0.1 µF, ION = 100 µA | 374 | µs |