SLVSCC8A May   2014  – December 2014 TPS2513A-Q1 , TPS2514A-Q1
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 BC1.2
      2. 7.3.2 Undervoltage Lockout (UVLO)
      3. 7.3.3 DCP Auto-Detect
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shorted Mode
      2. 7.4.2 Divider Mode
      3. 7.4.3 1.2 V Mode
  8. 8 Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 USB Power Switch
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

5 Pin Configuration and Functions

TPS2513A-Q1
DBV (SOT23-6)
(TOP VIEW)
top_view_lvsby8.gif
TPS2514A-Q1
DBV (SOT23-6)
(TOP VIEW)
po_TPS2514A_slvscc8.gif

Pin Functions, TPS2513A-Q1

NO. NAME TYPE(1) DESCRIPTION
1 DP1 I/O Connected to the D+ line of USB connector, provide the correct voltage with attached portable equipment for DCP detection.
2 GND G Ground connection
3 DP2 I/O Connected to the D+ line of USB connector, provide the correct voltage with attached portable equipment for DCP detection.
4 DM2 I/O Connected to the D– line of USB connector, provide the correct voltage with attached portable equipment for DCP detection.
5 IN P Power supply. Connect a ceramic capacitor with a value of 0.1-μF or greater from the IN pin to GND as close to the device as possible.
6 DM1 I/O Connected to the D– line of USB connector, provide the correct voltage with attached portable equipment for DCP detection.
(1) G = Ground, I = Input, O = Output, P = Power

Pin Functions, TPS2514A-Q1

NO. NAME TYPE(1) DESCRIPTION
1 DP1 I/O Connected to the D+ line of USB connector, provide the correct voltage with attached portable equipment for DCP detection.
2 GND G Ground connection
3 N/C – No connect pin, can be grounded or left floating.
4 N/C – No connect pin, can be grounded or left floating
5 IN P Power supply. Connect a ceramic capacitor with a value of 0.1-μF or greater from the IN pin to GND as close to the device as possible.
6 DM1 I/O Connected to the D– line of USB connector, provide the correct voltage with attached portable equipment for DCP detection.
(1) G = Ground, I = Input, O = Output, P = Power