SLVSD72D December 2015 – December 2019 TPS2H000-Q1
PRODUCTION DATA.
When a channel on, benefiting from the high-accuracy current sense in a small current range, if an open-load event occurs, it can be detected as an ultralow VCS and handled by the microcontroller. Note that the detection is not reported on the STx or FAULT pins. The microcontroller must set the SEL pin to detect the channel-on open-load fault proactively.