SLVSDV7C February 2018 – February 2020 TPS2HB16-Q1
PRODUCTION DATA.
Figure 46 shows the schematic of a typical application for the TPS2HB16-Q1. It includes all standard external components. This section of the datasheet discusses the considerations in implementing commonly required application functionality. This diagram corresponds to version A of the device. Version F will have minor differences due to the addition of the FLTX pins
| COMPONENT | TYPICAL VALUE | PURPOSE |
|---|---|---|
| RPROT | 15 kΩ | Protect the microcontroller and device I/O pins. |
| RSNS | 1 kΩ | Translate the sense current into sense voltage. |
| CSNS | 100 pF - 10 nF | Creates Low-pass filter for the ADC input |
| RGND | 4.7 kΩ | Stabilize GND potential during turn-off of inductive load. |
| DGND | BAS21 Diode | Protect the device during reverse battery. |
| RILIM | 5 kΩ - 25 kΩ | Set the current limit threshold. |
| CVBB | 4.7 nF to Device GND | Filters voltage transients (for example, ESD, ISO7637-2) and improves emissions |
| 220 nF to Module GND | Stabilize the input supply and filter out low frequency noise. | |
| COUT | 220 nF | Filters voltage transients (for example, ESD, ISO7637-2) |