Home Power management High-side switches & controllers High-side switches

TPS2HB16-Q1

ACTIVE

40-V, 16-mΩ, 2-ch automotive smart high-side switch with adjustable current limit

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS2HC16-Q1 ACTIVE Automotive, 18.5mΩ, 5A dual-channel smart high-side switch Smaller package, optimized cost

Product details

Number of channels 2 Rating Automotive Operating voltage (max) (V) 18 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 16 Imax (A) 5 Current limit (max) (A) 48.5 Current limit (min) (A) 4.1 Current limit type Adjustable FET Internal Features Current sense output, Current sense/monitor, Programmable current limit, Thermal shutdown, Under voltage lock out Current limit accuracy +30%/-35% Current sense accuracy +6%/-4% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 2 Rating Automotive Operating voltage (max) (V) 18 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 16 Imax (A) 5 Current limit (max) (A) 48.5 Current limit (min) (A) 4.1 Current limit type Adjustable FET Internal Features Current sense output, Current sense/monitor, Programmable current limit, Thermal shutdown, Under voltage lock out Current limit accuracy +30%/-35% Current sense accuracy +6%/-4% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: TA = –40°C to
      125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
    • Withstands 40-V load dump
  • Dual-channel smart high-side switch with 16-mΩ RON (TJ = 25°C)
  • Improve system level reliability through adjustable current limiting
    • Current limit adjustable from 4.1 A to 48.5 A and internally fixed at 60 A
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short to ground/battery
    • Protection against reverse battery events including automatic switch on with reverse voltage
    • Automatic shut off if loss of battery/ground occurs
    • Integrated output clamp to demagnetize inductive loads
    • Configurable fault handling
  • Analog sense output can be configured to accurately measure:
    • Load current
    • Device temperature
  • Provides fault indication through SNS pin
    • Detection of open load and short-to-battery
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: TA = –40°C to
      125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
    • Withstands 40-V load dump
  • Dual-channel smart high-side switch with 16-mΩ RON (TJ = 25°C)
  • Improve system level reliability through adjustable current limiting
    • Current limit adjustable from 4.1 A to 48.5 A and internally fixed at 60 A
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short to ground/battery
    • Protection against reverse battery events including automatic switch on with reverse voltage
    • Automatic shut off if loss of battery/ground occurs
    • Integrated output clamp to demagnetize inductive loads
    • Configurable fault handling
  • Analog sense output can be configured to accurately measure:
    • Load current
    • Device temperature
  • Provides fault indication through SNS pin
    • Detection of open load and short-to-battery

The TPS2HB16-Q1 device is a dual-channel smart high-side switch intended for use in 12-V automotive systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits in automotive systems. The device protects against faults through a reliable current limit, which, depending on device variant, is adjustable from 4.1 A to 48.5 A. The TPS2HB16F-Q1 device is designed to be able to drive 2x35W, 2x27W, and 2x21W bulbs due to its high fixed current limit of 60A.

The high current limit range allows for usage in loads that require large transient currents, while the low current limit range provides improved protection for loads that do not require high peak current. The device is capable of reliably driving various load profiles.

The TPS2HB16-Q1 also provides a high accuracy analog current sense that allows for improved load diagnostics. By reporting load current and device temperature to a system MCU, the device enables predictive maintenance and load diagnostics that improves the system lifetime.

The TPS2HB16-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.

The TPS2HB16-Q1 device is a dual-channel smart high-side switch intended for use in 12-V automotive systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits in automotive systems. The device protects against faults through a reliable current limit, which, depending on device variant, is adjustable from 4.1 A to 48.5 A. The TPS2HB16F-Q1 device is designed to be able to drive 2x35W, 2x27W, and 2x21W bulbs due to its high fixed current limit of 60A.

The high current limit range allows for usage in loads that require large transient currents, while the low current limit range provides improved protection for loads that do not require high peak current. The device is capable of reliably driving various load profiles.

The TPS2HB16-Q1 also provides a high accuracy analog current sense that allows for improved load diagnostics. By reporting load current and device temperature to a system MCU, the device enables predictive maintenance and load diagnostics that improves the system lifetime.

The TPS2HB16-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2HB35-Q1 ACTIVE 40-V, 35-mΩ, 2-ch automotive smart high-side switch with adjustable current limit 2-ch 35-mohm high-side switch

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet TPS2HB16-Q1 40-V, 16-mΩ Dual-Channel Smart High-Side Switch datasheet (Rev. C) PDF | HTML 27 Feb 2020
White paper Driving High-Voltage Contactors in EV and HEVs (Rev. A) PDF | HTML 11 Jul 2024
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML 09 Mar 2021
Application note Driving PWM Loads with TI High-Side Switches PDF | HTML 02 Mar 2021
Functional safety information TPS2HB16-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 11 Jan 2021
Application note Using PSpice Simulator to Model Thermal Behavior in TI’s Smart High-Side Switch PDF | HTML 30 Nov 2020
Application note Fault and Normal Diagnostic Considerations for Smart High Side Switches PDF | HTML 10 Jul 2020
Application note High Accuracy Current Sense of Smart High Side Switches 01 Nov 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note AEC-Q100-012 Short-Circuit Reliability Test Results for Smart Power Switches (Rev. A) 06 May 2019
Application brief Improved Automotive Short Circuit Reliability With Adjustable Current Limiting (Rev. A) 11 Apr 2019
Application note Adjustable Current Limit of Smart Power Switches (Rev. B) 21 Jan 2019
Application note Reverse battery protection for high side switches 12 Nov 2018
Application note High-Side Switches Paralleling Channels 30 Apr 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HSS-MOTHERBOARDEVM — High side switches motherboard

The HSS-MOTHERBOARDEVM evaluation module is designed to evaluate the <50mΩ Ron devices in TI's high side switch portfolio. These devices include TPS1HA08-Q1, TPS2HB08-Q1, TPS2HB16-Q1, TPS2HB35-Q1, and TPS2HB50-Q1. This board does not come populated with the devices, but allows any of the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS2HB16A-Q1 PSpice Unencrypted Transient Model (Rev. B)

SLVMD10B.ZIP (90 KB) - PSpice Model
Simulation model

TPS2HB16B-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMCG5B.ZIP (132 KB) - PSpice Model
Simulation model

TPS2HB16D-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCG9A.ZIP (102 KB) - PSpice Model
Simulation model

TPS2HB16F-Q1 PSpice Unencrypted Transient Model (Rev. B)

SLVMCG6B.ZIP (136 KB) - PSpice Model
Calculation tool

SLVRBG2 ICL Variation Calculator Given RILIM

Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos