SLVSI29 December 2025 TPS2HC16-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A relative thermal shutdown event can occur when there is a large peak power event such as a short-to-ground event where the FET temperature (TJ,FET) quickly rises relative to the controller temperature (TJ,CONTROLLER). Once the relative temperature (TJ,FET – TJ,CONTROLLER) exceeds TREL the relevant channel is turned off.