SLVSI29 December 2025 TPS2HC16-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Based on the ILIM setting the device can be configured to limit current with thermal regulation. The thermal regulation works by monitoring the relative temperature of the MOSFET (TJ,FET) to the temperature of controller (TJ,CONTROLLER) and reducing the current limit based on the relative temperature.