SLVS363H August 2001 – January 2026 TPS3103 , TPS3106 , TPS3110
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These devices are designed to operate from an input supply with a voltage range between 0.9V and 3.6V.
Though not required, placing a 0.1μF ceramic capacitor close to the VCC pin if the input supply is noisy is good analog design practice.